chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
PSU67-1P-1M-2M4-24200-IOL-F | TURCK - Your Global Automation Partner
Smart switching power supply in IP67 24…28 VDC output voltage
PSU67-1P-1M-2M4-24200-IOL-F
Order ID no. 100048985
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Dimensions (L x W x H)
183 mm x 180,6 mm x 58,7 mm
Frequency range
50/60 Hz
Internal fuse
4 separate eFuses
Nominal current (A)
15
Nominal output voltage (V)
24
Output voltage
24...28 VDC
Parallel mode
no
Power Good Output
no
Power supply
230 VUC
Protection class
IP67
Status interface
IO-Link (V 1.1)
Voltage supply connection
1 x 7/8″
home
Turck-Shop
Others
PSU67-1P-1M-2M4-24200-IOL-F
Item Total
701,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
701,20 €