chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-G18SK-RN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-G18SK-RN6X
Order ID no. 100050429
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NC contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
107,47 €
home
Turck-Shop
Others
NI10-G18SK-RN6X
Item Total
107,47 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support