chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE54PK-500/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable / PUR
CABLE54PK-500/TXL
Order ID no. 100053242
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Black
Cable diameter (mm)
9.5
Cable length (m)
500
Cable quality
PUR
Core cross-section (mm²)
2.5
Current (A)
16
Special features
Suitable for drag chain use
Voltage (V)
1000
In Stock
Price Group
K2
List Price
4 661,80 €
Item Total
4 661,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CABLE54PK-500/TXL
Contact Support