chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI30U-K40SR-AN6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI30U-K40SR-AN6X2
Order ID no. 1565802
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Construction size
⌀ 40 mm
Design
Smooth barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Housing surface
Yellow
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
30
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
0.25
home
Turck-Shop
Others
NI30U-K40SR-AN6X2
Item Total
154,02 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E2
List Price
154,02 €