chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
BI2-Q5.5-RG6X/S1179 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q5.5-RG6X/S1179
Order ID no. 1613113
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
28 mm x 8 mm x 5,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
1
home
Turck-Shop
Others
BI2-Q5.5-RG6X/S1179
In Stock
Price Group
E1
List Price
74,36 €
Item Total
74,36 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support