chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI8U-EM18WD-AP6X 30M | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
BI8U-EM18WD-AP6X 30M
Order ID no. 1635174
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable color
White
Cable length (m)
30
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
normally open NO
Switching frequency (kHz)
1.5
home
Turck-Shop
Others
BI8U-EM18WD-AP6X 30M
In Stock
Price Group
E2
List Price
200,32 €
Item Total
200,32 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support