chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI5U-S18-VP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-S18-VP6X
Order ID no. 1635505
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
2.5
home
Turck-Shop
Others
BI5U-S18-VP6X
In Stock
Price Group
E1
List Price
99,11 €
Item Total
99,11 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support