chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
Home
Products
chevron_left
Menu
BI15U-S30-VP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI15U-S30-VP6X
Order ID no. 1637154
In Stock
home
Turck-Shop
Others
BI15U-S30-VP6X
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
2
Price Group
E1
List Price
110,00 €
Item Total
110,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support