chevron_left
Menu
Turck
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Home
Products
chevron_left
Menu
BI8U-MT18E-AN6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI8U-MT18E-AN6X-H1141
Order ID no. 1644767
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
1.5
home
Turck-Shop
Others
BI8U-MT18E-AN6X-H1141
In Stock
Price Group
E2
List Price
107,16 €
Item Total
107,16 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support