chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-P18-AP6/S139-S1261 30M | TURCK - Your Global Automation Partner
NI8-P18-AP6/S139-S1261 30M
Order ID no. 1650236
home
Home
Loading...
Technical Data
Downloads
Special features
Underwater
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
30
Electrical connection
Cable
Design
Threaded barrel
Construction size
⌀ 18 mm
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
€207.13
home
Turck-Shop
Others
NI8-P18-AP6/S139-S1261 30M
Item Total
€207.13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support