chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312CQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SM2A312CQDP
Order ID no. 3035724
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
1/2″
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
66 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable with connector
Focal distance (mm)
16
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
16
Operating mode
Convergent
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
219,51 €
Item Total
219,51 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A312CQDP
Contact Support