chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312CVG W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SM2A312CVG W/30
Order ID no. 3035891
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions (L x W x H)
66 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable
Focal distance (mm)
16
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Green
Max. range (mm)
16
Operating mode
Convergent
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Wavelength (nm)
525
In Stock
Price Group
F3
List Price
235,77 €
Item Total
235,77 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A312CVG W/30
Contact Support