chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312FV W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
SM2A312FV W/30
Order ID no. 3035917
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions
69,9 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Operating mode
Glass fiber
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
216,80 €
Item Total
216,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A312FV W/30
Contact Support