chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312C W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SM2A312C W/30
Order ID no. 3035968
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions (L x W x H)
66 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable
Focal distance (mm)
16
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
16
Operating mode
Convergent
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Wavelength (nm)
880
home
Turck-Shop
Others
SM2A312C W/30
Item Total
216,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
216,80 €