chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A30PRLNCC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A30PRLNCC
Order ID no. 3036122
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Tube
Dimensions (L x W x H)
102 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
150000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Special features
Encapsulated
Switching element function
Dark operation
In Stock
Price Group
F3
List Price
303,52 €
Item Total
303,52 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A30PRLNCC
Contact Support