chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM30PRLEC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM30PRLEC
Order ID no. 3038695
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Tube
Dimensions (L x W x H)
102 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
150000
Operating mode
Emitter/receiver pair
Output function
PNP/NPN
Protection class
IP67
Switching element function
Connection programmable
home
Turck-Shop
Others
SM30PRLEC
Item Total
540,65 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
540,65 €