chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312LP W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
SM2A312LP W/30
Order ID no. 3049774
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions (L x W x H)
66 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red polarized
Max. range (mm)
3000
Operating mode
Polarized
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
216,80 €
Item Total
216,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A312LP W/30
Contact Support