chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D12E2P6FP | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D12E2P6FP
Order ID no. 3050839
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
64 mm x 12 mm x 30 mm
Electrical connection
Cable
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP11
Setting option
Push Button, Remote Teach
Special features
Small part counting
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
680
In Stock
Price Group
B1
List Price
465,76 €
home
Turck-Shop
Others
D12E2P6FP
Item Total
465,76 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support