chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SME312D | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
SME312D
Order ID no. 3053707
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
66 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
380
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
221,52 €
home
Turck-Shop
Others
SME312D
Item Total
221,52 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support