chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
SME312LPQD | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
SME312LPQD
Order ID no. 3053717
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
84 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red polarized
Max. range (mm)
3000
Operating mode
Polarized
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
238,56 €
Item Total
238,56 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SME312LPQD
Contact Support