chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
SME312FVQD | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
SME312FVQD
Order ID no. 3053729
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
84 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Fiber-optic sensor for glass optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Operating mode
Glass fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
Wash down
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
221,52 €
Item Total
221,52 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SME312FVQD
Contact Support