chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SME312FPBQD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
SME312FPBQD
Order ID no. 3054623
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Blue
Operating mode
Plastic fiber
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
Wash down
Switching frequency (kHz)
1
Wavelength (nm)
475
In Stock
Price Group
F3
List Price
332,28 €
home
Turck-Shop
Others
SME312FPBQD
Item Total
332,28 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support