chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PVA100P6EQ-54782 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
PVA100P6EQ-54782
Order ID no. 3054782
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions
137,8 mm x 30 mm x 15 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
AL
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
IR
Max. range (mm)
2000
Number of beams
5
Number of colors/segments
1
Operating mode
Emitter
Operating voltage
DC
Optical resolution (mm)
25
Protection class
IP62
Scan field (mm)
100
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
416,06 €
Item Total
416,06 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PVA100P6EQ-54782
Contact Support