chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Photoelectric sensor Diffuse-Mode Sensor
SME312DVQD
Order ID no. 3060335
In Stock
Price Group
F3
List Price
231,46 €
Item Total
231,46 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
SME312DVQD
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
84 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
1100
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650