chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ATK-VR81Q6 | TURCK - Your Global Automation Partner
Photoelectric Sensor Two-Hand Control Systems
ATK-VR81Q6
Order ID no. 3064289
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Dimensions
51 mm x 69 mm x 74 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT
Light type
IR
Operating voltage
AC/DC
Output function
Relay output
Protection class
IP20
Switching element function
Complementary contact
In Stock
Price Group
F3
List Price
822,50 €
home
Turck-Shop
Others
ATK-VR81Q6
Item Total
822,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support