chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IA1.56.56PAMSQM3 | TURCK - Your Global Automation Partner
IA1.56.56PAMSQM3
Order ID no. 3064451
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PVC
Housing surface
Black
In Stock
Price Group
F3
List Price
716,25 €
home
Turck-Shop
Others
IA1.56.56PAMSQM3
Item Total
716,25 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support