chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMU315W W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
SMU315W W/30
Order ID no. 3065376
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
81 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
130
Operating mode
Divergent
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
222,22 €
Item Total
222,22 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SMU315W W/30
Contact Support