chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM-GA-5A | TURCK - Your Global Automation Partner
Safety Relay
SM-GA-5A
Order ID no. 3066093
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Terminal chamber
Dimensions
118 mm x 22,5 mm x 84 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Safety relay
Housing material
Plastic
Housing quality
PC
Protection class
IP20
In Stock
Price Group
F3
List Price
502,50 €
home
Turck-Shop
Others
SM-GA-5A
Item Total
502,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support