chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18SP6FF50-66373 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S18SP6FF50-66373
Order ID no. 3066373
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Tube
Dimensions
65 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
Connection programmable
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
231,87 €
home
Turck-Shop
Others
S18SP6FF50-66373
Item Total
231,87 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support