chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q25SN6FF50QP-71107 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q25SN6FF50QP-71107
Order ID no. 3071107
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Rectangular
Dimensions
30 mm x 25 mm x 62,7 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP69
Special features
Chemical-resistant
Switching element function
Connection programmable
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
423,16 €
home
Turck-Shop
Others
Q25SN6FF50QP-71107
Item Total
423,16 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support