chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VTBP6RLQ | TURCK - Your Global Automation Partner
Photoelectric Sensor Touch Switch
VTBP6RLQ
Order ID no. 3071411
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Housing surface
Red
Input type
Bipolar (PNP/NPN)
Light type
IR
Number of beams
1
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP66
Switching element function
NO contact
In Stock
Price Group
F3
List Price
299,20 €
home
Turck-Shop
Others
VTBP6RLQ
Item Total
299,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support