chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45BB6RQ5-72078 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q45BB6RQ5-72078
Order ID no. 3072078
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Rectangular
Dimensions
56,4 mm x 44,5 mm x 102,6 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
NO contact
In Stock
Price Group
F3
List Price
167,56 €
home
Turck-Shop
Others
Q45BB6RQ5-72078
Item Total
167,56 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support