chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q456EQ5-72079 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
Q456EQ5-72079
Order ID no. 3072079
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Rectangular
Dimensions
56,4 mm x 44,5 mm x 102,6 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
60000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
133,48 €
home
Turck-Shop
Others
Q456EQ5-72079
Item Total
133,48 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support