chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EN6LPQ-72240 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
QS18EN6LPQ-72240
Order ID no. 3072240
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Max. range (mm)
3500
Operating mode
Polarized
Output function
NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
630
In Stock
Price Group
F3
List Price
256,76 €
home
Turck-Shop
Others
QS18EN6LPQ-72240
Item Total
256,76 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support