chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45VR3LPQPMA2D | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q45VR3LPQPMA2D
Order ID no. 3073260
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Rectangular
Dimensions
56,4 mm x 44,5 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
6000
Operating mode
Polarized
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
Complementary contact
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
266,96 €
home
Turck-Shop
Others
Q45VR3LPQPMA2D
Item Total
266,96 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support