chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PVD225QNA-73490 | TURCK - Your Global Automation Partner
Pick-to-Light Placement Sensor
PVD225QNA-73490
Order ID no. 3073490
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions
266,4 mm x 30 mm x 15 mm
Electrical connection
Cable with connector
Function
Retroreflective sensor or proximity switch
Housing material
Metal
Housing quality
AL
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Red
Max. range (mm)
400
Number of beams
8
Number of colors/segments
2
Operating voltage
DC
Optical resolution (mm)
28.6
Output function
PNP/NPN
Protection class
IP62
Scan field (mm)
225
Switching element function
NO/NC
Wavelength (nm)
630
In Stock
Price Group
F3
List Price
677,34 €
home
Turck-Shop
Others
PVD225QNA-73490
Item Total
677,34 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support