chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EN6DQ8-74379 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
QS18EN6DQ8-74379
Order ID no. 3074379
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
IR
Max. range (mm)
800
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
940
In Stock
Price Group
F3
List Price
204,36 €
home
Turck-Shop
Others
QS18EN6DQ8-74379
Item Total
204,36 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support