chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D10DPFP-74620 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D10DPFP-74620
Order ID no. 3074620
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions
68,1 mm x 10,5 mm x 35,9 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
2 x NO contact
Switching frequency (kHz)
10
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
414,64 €
home
Turck-Shop
Others
D10DPFP-74620
Item Total
414,64 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support