chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VP6RBQ5-74699 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
QS18VP6RBQ5-74699
Order ID no. 3074699
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
21,1 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
3000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Special features
Potentiometer
Switching element function
NO/NC
In Stock
Price Group
F3
List Price
115,28 €
home
Turck-Shop
Others
QS18VP6RBQ5-74699
Item Total
115,28 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support