chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30EXQ-75246 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
QS30EXQ-75246
Order ID no. 3075246
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Rectangular with thread
Dimensions
35 mm x 22 mm x 57 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
213000
Operating mode
Emitter
Protection class
IP69
Special features
Wash down
Wavelength (nm)
875
In Stock
Price Group
F3
List Price
242,35 €
home
Turck-Shop
Others
QS30EXQ-75246
Item Total
242,35 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support