chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Photoelectric sensor Opposed Mode Sensor (Receiver)
QS30ARXQ-75247
Order ID no. 3075247
In Stock
Price Group
F3
List Price
243,66 €
Item Total
243,66 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
QS30ARXQ-75247
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Rectangular with thread
Dimensions
35 mm x 22 mm x 57 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Max. range (mm)
213000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP69
Special features
Wash down
Switching element function
NO contact, light operation
Wavelength (nm)
875