chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18GRXPQ | TURCK - Your Global Automation Partner
LED signal light Beacon
T18GRXPQ
Order ID no. 3076392
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 16,3 mm
Design
Threaded barrel
Dimensions (L x W x H)
53,5 mm x 30,1 mm x 32,4 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
Thermoplastic polyester
Housing surface
Yellow
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67
In Stock
Price Group
F3
List Price
86,27 €
home
Turck-Shop
Others
T18GRXPQ
Item Total
86,27 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support