chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
QS18UNAQ8-76772
Order ID no. 3076772
In Stock
Price Group
F3
List Price
208,74 €
Item Total
208,74 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
33,5 mm x 15 mm x 35 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
500
Output function
NPN
Protection class
IP67
Radiation direction
straight
Special features
Wash down
Switching element function
NC contact
home
Turck-Shop
Others
QS18UNAQ8-76772