chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20NFF50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q20NFF50
Order ID no. 3077771
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
655
In Stock
Price Group
F3
List Price
130,64 €
home
Turck-Shop
Others
Q20NFF50
Item Total
130,64 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support