chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20NR W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q20NR W/30
Order ID no. 3077792
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
12000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
655
In Stock
Price Group
F3
List Price
136,32 €
home
Turck-Shop
Others
Q20NR W/30
Item Total
136,32 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support