chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
STBVP6-78574 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor Touch Switch
STBVP6-78574
Order ID no. 3078574
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
51 mm x 69 mm x 74 mm
Electrical connection
Cable
Function
Touch button
Housing material
Plastic
Housing quality
PBT
Light type
IR
Operating voltage
DC
Output function
PNP
Protection class
IP66
Switching element function
NO/NC
In Stock
Price Group
F3
List Price
205,90 €
home
Turck-Shop
Others
STBVP6-78574
Item Total
205,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support