chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLO30VP6YQPMALO | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLO30VP6YQPMALO
Order ID no. 3080692
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Fork
Dimensions
72 mm x 18,8 mm x 52 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
IR
Function
Slot sensor
Output function
PNP
Protection class
IP67
Max. range (mm)
30
Switching element function
NO contact
Switching frequency (kHz)
1.6
Wavelength (nm)
890
home
Turck-Shop
Others
SLO30VP6YQPMALO
In Stock
Price Group
F3
List Price
€195.96
Item Total
€195.96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support