chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APPBGRYF2Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K50APPBGRYF2Q8
Order ID no. 3080979
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
74,7 mm
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
195,00 €
Item Total
195,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50APPBGRYF2Q8
Contact Support