chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q12RPH6R-81525 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Q12RPH6R-81525
Order ID no. 3081525
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular
Dimensions
12,4 mm x 8 mm x 26,6 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Function
Opposed mode sensor (receiver)
Output function
PNP
Protection class
IP67
Max. range (mm)
2000
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€142.00
home
Turck-Shop
Others
Q12RPH6R-81525
Item Total
€142.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support