chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
WLC90WL30SSQ - 87317 | TURCK - Your Global Automation Partner
LED Area Light In the Metal Housing
WLC90WL30SSQ - 87317
Order ID no. 3087317
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
30°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
91 mm x 110 mm x 28,2 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Stainless steel
Light type
White
Number of colors/segments
1
Protection class
IP67, IP68
Special features
Chemical-resistant, Resistant to chemicals, Wash down
home
Turck-Shop
Others
WLC90WL30SSQ - 87317
Item Total
1 015,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1 015,00 €